IESNA:LM-63-2002
[TEST]P1437671
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8C-760-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 8xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.33A 399.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48973.9
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
6821.3 6863.0 6473.2 5707.6 5276.0 5234.3 5262.1 5373.5 5596.2 5888.6 6208.7 6863.0 8296.9 10050.9 12041.6 13990.6 15494.0 16663.4 
18083.3 19043.9 19558.9 19614.6 18459.2 17373.3 16440.6 14686.6 11095.0 7531.2 6013.8 3953.5 1433.9 765.7 515.1 278.4 194.9 111.4 0.0 
6821.3 6876.9 6487.2 5735.4 5303.9 5248.2 5290.0 5401.3 5610.1 5930.3 6264.4 6876.9 8310.8 10120.5 12208.7 14032.3 15633.2 16997.5 
18222.5 19210.9 19851.3 19893.0 18626.2 17540.4 16524.2 14742.3 11303.8 7767.9 6013.8 3967.5 1433.9 793.5 529.0 292.3 194.9 111.4 0.0 
6821.3 6863.0 6515.0 5846.8 5373.5 5303.9 5345.6 5470.9 5693.7 6041.7 6431.5 6988.3 8213.4 10106.6 12166.9 14227.2 16120.5 17707.4 
19224.8 20575.2 21340.8 21605.3 21285.1 19851.3 18626.2 17234.1 13586.8 9146.1 6487.2 4412.9 1935.0 932.7 626.4 417.6 320.2 181.0 0.0 
6821.3 6876.9 6584.6 5986.0 5512.7 5457.0 5470.9 5610.1 5874.6 6264.4 6793.4 7447.7 8338.6 10023.1 12139.1 14463.9 16593.8 18445.3 
20199.3 21716.7 22788.6 23470.7 23582.1 23387.2 22482.3 20853.6 19628.5 17651.8 14185.4 9006.9 3605.5 1489.5 918.8 598.6 431.5 
208.8 0.0 
6821.3 6904.8 6682.1 6306.2 5805.0 5707.6 5763.3 5930.3 6236.6 6723.8 7378.1 8199.4 9104.3 10371.1 12180.8 14491.7 17081.0 19433.6 
21201.6 22746.8 23902.3 24681.8 25294.4 25920.8 26157.5 25684.1 24904.6 23637.8 20630.8 14630.9 7740.0 2965.2 1433.9 765.7 431.5 
208.8 0.0 
6821.3 6890.9 6779.5 6598.5 6292.3 6125.2 6236.6 6528.9 6890.9 7392.0 8157.7 9160.0 10343.3 11526.5 13043.9 15090.3 17554.3 19962.6 
22009.0 23150.5 24027.6 24932.4 25879.0 27118.0 28329.1 29261.8 29693.4 29874.4 27563.5 21020.6 12514.9 5095.1 1962.9 918.8 445.5 
194.9 0.0 
6821.3 6946.6 6904.8 6918.7 6918.7 6904.8 7016.2 7364.2 7879.3 8589.2 9466.2 10579.9 11888.5 13447.6 15229.5 17289.8 18988.2 20603.0 
21995.1 23234.1 24403.4 25572.8 27187.6 28913.8 30403.3 30918.4 29721.2 27396.4 24514.8 19990.5 12180.8 4761.0 1531.3 737.8 320.2 
97.4 0.0 
6821.3 6932.6 6988.3 7127.5 7350.3 7642.6 8102.0 8575.3 9215.7 9995.2 11025.4 12347.9 13893.1 15744.6 17791.0 19962.6 21716.7 22955.6 
23999.7 25127.3 26602.9 28273.4 29818.7 30876.7 29832.6 27619.2 24918.5 21424.3 16176.1 9354.9 4468.6 2283.0 1280.7 751.7 473.3 
167.1 0.0 
6821.3 6932.6 7071.8 7308.5 7670.4 8185.5 8867.6 9689.0 10677.4 11763.2 13043.9 14547.4 16301.4 18361.7 20700.4 22872.1 24598.3 26004.3 
27104.1 28621.5 30612.2 32547.2 33674.8 32797.8 30528.6 28036.8 24486.9 18654.1 11846.7 6153.1 3341.0 1893.2 1280.7 904.9 529.0 208.8 
0.0 
6821.3 6918.7 7057.9 7364.2 7781.8 8352.6 9104.3 9953.5 11067.2 12166.9 13531.2 15118.1 17094.9 19197.0 21716.7 24166.8 26338.4 28273.4 
29930.0 31934.7 34593.6 36723.5 37711.8 36486.8 33549.5 29498.5 24138.9 16858.3 9313.1 4747.0 2589.3 1614.8 1085.8 737.8 459.4 236.7 
0.0 
6821.3 6863.0 7002.2 7322.4 7795.7 8408.3 9118.2 10106.6 11178.5 12361.8 13795.7 15410.5 17331.6 19419.7 21897.7 24445.2 26463.7 28217.8 
29582.0 31113.3 33048.3 34162.0 34064.6 31892.9 28176.0 23804.8 18723.7 12264.4 6570.7 3243.6 1962.9 1225.0 821.3 473.3 320.2 139.2 0.0 
6821.3 6849.1 6960.5 7238.9 7656.5 8213.4 8895.5 9716.8 10747.0 11763.2 12932.6 14269.0 15800.3 17554.3 19545.0 21758.4 23777.0 25308.3 
26547.2 27841.9 29094.8 29401.0 28551.9 25753.8 22120.4 18097.2 13879.2 8979.0 4733.1 2450.1 1573.1 1016.2 598.6 306.3 194.9 97.4 0.0 
6821.3 6807.3 6876.9 7071.8 7392.0 7837.5 8366.5 8979.0 9661.1 10426.8 11206.4 12097.3 13183.1 14394.3 15897.7 17623.9 18974.3 20060.1 
20491.6 20561.2 20394.2 19057.8 16524.2 12598.5 8937.2 6417.6 4607.8 2979.1 1740.1 1141.5 765.7 515.1 320.2 167.1 83.5 27.8 0.0 
6821.3 6723.8 6626.4 6612.5 6640.3 6737.7 6835.2 6890.9 6960.5 6904.8 6737.7 6473.2 6278.3 6264.4 6584.6 7016.2 7085.8 6417.6 5359.6 
4371.2 3341.0 2450.1 1921.1 1531.3 1239.0 1002.3 779.6 584.7 431.5 320.2 236.7 167.1 111.4 55.7 13.9 13.9 0.0 
6821.3 6556.8 6264.4 5972.1 5693.7 5415.2 5053.3 4440.8 3661.2 2979.1 2686.7 2700.7 2881.6 3174.0 3396.7 3341.0 2853.8 2213.4 1642.7 1322.5 
1169.4 1085.8 974.5 835.3 682.1 570.8 459.4 403.7 348.0 306.3 250.6 208.8 139.2 55.7 13.9 0.0 0.0 
6821.3 6473.2 5958.2 5401.3 4844.5 4162.4 3243.6 2366.6 2004.6 1935.0 1921.1 1921.1 1948.9 1990.7 1879.3 1517.4 1141.5 960.5 849.2 751.7 696.0 
640.4 584.7 529.0 487.2 459.4 417.6 320.2 236.7 181.0 111.4 69.6 27.8 13.9 0.0 0.0 0.0 
6821.3 6361.9 5665.8 4900.2 4037.1 3034.8 2102.1 1809.7 1740.1 1656.6 1587.0 1531.3 1475.6 1392.1 1211.1 960.5 821.3 696.0 598.6 542.9 487.2 
459.4 417.6 403.7 361.9 320.2 278.4 236.7 181.0 125.3 97.4 55.7 27.8 0.0 0.0 0.0 0.0 
6821.3 6264.4 5373.5 4468.6 3410.6 2241.3 1823.6 1712.3 1628.8 1531.3 1433.9 1308.6 1197.2 1071.9 918.8 793.5 682.1 584.7 515.1 473.3 431.5 403.7 
375.9 348.0 320.2 292.3 250.6 194.9 167.1 139.2 97.4 55.7 13.9 0.0 0.0 0.0 0.0 
6821.3 6139.1 5206.4 4092.8 2867.7 1921.1 1754.0 1670.5 1573.1 1475.6 1350.3 1197.2 1058.0 918.8 793.5 696.0 612.5 529.0 487.2 445.5 403.7 375.9 348.0 
320.2 278.4 250.6 208.8 167.1 139.2 111.4 69.6 27.8 0.0 0.0 0.0 0.0 0.0 
6821.3 6111.3 5067.2 3897.9 2477.9 1837.6 1740.1 1656.6 1559.1 1447.8 1308.6 1169.4 1016.2 877.0 751.7 654.3 584.7 515.1 459.4 417.6 375.9 348.0 306.3 
278.4 250.6 194.9 153.1 139.2 111.4 83.5 41.8 13.9 0.0 0.0 0.0 0.0 0.0 
6821.3 6097.4 4997.6 3730.8 2297.0 1823.6 1726.2 1642.7 1559.1 1447.8 1294.6 1141.5 988.4 863.1 751.7 668.2 598.6 542.9 473.3 417.6 361.9 334.1 292.3 
264.5 222.7 153.1 111.4 97.4 69.6 41.8 27.8 0.0 0.0 0.0 0.0 0.0 0.0 
6821.3 6041.7 4983.7 3744.7 2283.0 1809.7 1726.2 1642.7 1545.2 1433.9 1294.6 1141.5 1002.3 877.0 765.7 682.1 612.5 542.9 473.3 417.6 361.9 334.1 292.3 
264.5 222.7 153.1 111.4 83.5 69.6 41.8 13.9 0.0 0.0 0.0 0.0 0.0 0.0 
